be.svg
Change location
Products and shipping options are based on your location.
Country
Language

49.7 mm soft tip spring wire clamp with 50.0 mm post and M6 thread

Part number: R-CWT-50-50-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This spring wire clamp is ideal for the light clamping of small workpieces. It enables a minimal area of contact and helps to prevent obstructions. It has a rubber-coated tip to ho... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)49.7
Diameter (mm)1.6
Fixture typeSoft tip spring wire
Height (mm)50
Length (mm)49.7
MaterialAluminium
ThreadM6
Warranty type1 year
Width (mm)7.9

Description

This spring wire clamp is ideal for the light clamping of small workpieces. It enables a minimal area of contact and helps to prevent obstructions. It has a rubber-coated tip to hold workpieces without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download