Sign in
Sign in

Ship to 

be.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing plates
View all Fixturing plates

M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm

Part number: R-PV-13150150-10-4
€380.00
M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm - 1
M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm - 2
M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm - 3
M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm - thumbnail 1
M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm - thumbnail 2
M4 multi-hole acrylic plate, 12.0 mm × 150.0 mm × 150.0 mm - thumbnail 3
Made to order - Typically a 4-6 week lead time.
Quantity

This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The M4 threaded holes a... Read more


Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
ApplicationVision
Base plate materialAcrylic
MaterialAcrylic
Measurement systemMetric
Number of threaded holes160
Plate dimensions12.0 × 150.0 × 150.0
ThreadM4

Description

This M4 multi-hole acrylic base plate provides maximum flexibility to anyone who has parts of varying shapes and sizes that need fixturing at the same time. The M4 threaded holes are spaced at 10 mm intervals and there is a 35 mm × 35 mm clear section in the centre of the plate for an unrestricted view of small parts. Steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form


Technical documentation

Technical document 1 (DOC)
Download

Explore variants

8 products found

Filter by


Thread
  • (5)
  • (3)

Explore variants

8 products found

  • 1/4-20 multi-hole acrylic plate, 0.47 in × 16.00 in × 16.00 in
    1/4-20 multi-hole acrylic plate, 0.47 in × 16.00 in × 16.00 in
    Price available on request
    Part numberR-PV-501616-50-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • 1/4-20 multi-hole acrylic plate, 0.47 in × 12.00 in × 8.00 in
    1/4-20 multi-hole acrylic plate, 0.47 in × 12.00 in × 8.00 in
    Price available on request
    Part numberR-PV-50128-50-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • 1/4-20 multi-hole acrylic plate, 0.47 in × 12.00 in × 12.00 in
    1/4-20 multi-hole acrylic plate, 0.47 in × 12.00 in × 12.00 in
    Price available on request
    Part numberR-PV-501212-50-20R
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • 1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 in
    1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 in
    Price available on request
    Part numberR-PV-501010-50-20R
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • 1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 in
    1/4-20 multi-hole acrylic plate, 0.47 in × 10.00 in × 10.00 in
    Price available on request
    Part numberR-PV-501010-50-20
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm
    M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm
    Price available on request
    Part numberR-PV-13250250-10-4
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm
    M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm
    Price available on request
    Part numberR-PV-13250150-10-4
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm
    M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm
    €535.00
    Part numberR-PV-13200200-10-4
    Made to order - Typically a 4-6 week lead time.
    €535.00

Related products

M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm
€535.00
M4 multi-hole acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm
Part number: R-PV-13200200-10-4
M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm
Price available on request
M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm
Part number: R-PV-13250150-10-4
M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm
Price available on request
M4 multi-hole acrylic plate, 12.0 mm × 250.0 mm × 250.0 mm
Part number: R-PV-13250250-10-4
M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm
€425.00
M4 multi-window acrylic plate, 12.0 mm × 200.0 mm × 200.0 mm
Part number: R-PV-W-13200200-10-4
M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm
€420.00
M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm
Part number: R-PV-W-13250150-10-4