be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 multi-window acrylic plate, 12.0 mm × 250.0 mm × 150.0 mm

Part number: R-PV-W-13250150-10-4
€420.00
Made to order - Typically a 4-6 week lead time.
Quantity

This M4 multi-window acrylic base plate has three clear window sections providing maximum visibility of multiple parts. The M4 threaded holes are spaced at 10 mm intervals, and ste... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ApplicationVision
Base plate materialAcrylic
MaterialAcrylic
Measurement systemMetric
Number of threaded holes163
Plate dimensions12.0 × 250.0 × 150.0
ThreadM4
Warranty type1 year

Description

This M4 multi-window acrylic base plate has three clear window sections providing maximum visibility of multiple parts. The M4 threaded holes are spaced at 10 mm intervals, and steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Note: Warning: Only suitable for lower left QLC, for alternative options see custom vision plate form

Technical documentation

Technical document 1 (DOC)
Download