be.svg
Change location
Products and shipping options are based on your location.
Country
Language

1/4-20 multi-window acrylic plate, 0.47 in × 10.00 in × 10.00 in

Part number: R-PV-W-501010-50-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This 1/4-20 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. The 1/4-20 threaded holes are spaced at 0.5 in intervals,... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ApplicationVision
Base plate materialAcrylic
MaterialAcrylic
Measurement systemImperial
Number of threaded holes100
Plate dimensions0.47 × 10.00 × 10.00
Thread1/4-20
Warranty type1 year

Description

This 1/4-20 multi-window acrylic base plate has five clear window sections providing maximum visibility of multiple parts. The 1/4-20 threaded holes are spaced at 0.5 in intervals, and steel pins pressed into the side of the plate ensure quick, repeatable plate loading with a Renishaw QuickLoad™ corner (QLC) device.

Equivalent to

  • Replacement for old R&R part number: PV-W-501010-50-20

Technical documentation

Technical document 1 (DOC)
Download