be.svg
Change location
Products and shipping options are based on your location.
Country
Language

0.75 in × 0.75 in × 2.75 in tower block with 1/4-20 thread

Part number: R-TB-751-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Depth (mm)0
Height (in)1.25
Length (in)2.75
MaterialAluminium
Measurement systemImperial
Slot (mm)0
Thread1/4-20
Tower width (in)0.75

Description

For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes

It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Includes socket cap head screws.

Equivalent to

  • Replacement for old R&R part number: TB-751-20

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

3 products found

Explore variants