be.svg
Change location
Products and shipping options are based on your location.
Country
Language

15.9 mm × 15.9 mm × 41.3 mm tower block with M4 thread

Part number: R-TB-1619-4
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Depth (mm)15.9
Height (mm)25
Length (mm)41.3
MaterialAluminium
Measurement systemMetric
Slot (mm)15
ThreadM4
Width (mm)15.9

Description

For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes

It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Includes socket cap head screws.

Technical documentation

Technical document 1 (DOC)
Download