be.svg
Change location
Products and shipping options are based on your location.
Country
Language

305 mm × 190 mm x 25 mm small component tray to hold M6 components

Part number: R-TC-300190-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Small component tray to hold and organise fixturing components.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Fixture typeTray
Height (mm)25
Length (mm)305
MaterialPlastic
Measurement systemMetric
ThreadM6
Width (mm)190

Description

Small component tray to hold and organise fixturing components.