be.svg
Change location
Products and shipping options are based on your location.
Country
Language

305 mm × 190 mm × 25 mm small component tray to hold M6, M8 and 1/4-20 components

Part number: R-TC-300200
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Small component tray to hold and organise fixturing components.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Fixture typeTray
Height (mm)25
Height (in)1
Length (mm)305
Length (in)13
MaterialPlastic
Measurement systemMultiple
ThreadMultiple
Width (mm)190
Width (in)7

Description

Small component tray to hold and organise fixturing components.