Skip to content
Sign in

Ship to 

bg.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all CMM
View all CMM

Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball.

Part number: A-1034-0026
Price available on request
Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball. - 1
Longer lead times may apply. Contact us for more information.
Quantity

The Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs. Spheres are made from hard-wearing tungsten carbide and the ball stems can quickly... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Kit components

Technical table

namevalue
Ball diameter (mm)25

Description

The Renishaw universal datum sphere enhances the performance of manual and fully automated CMMs. Spheres are made from hard-wearing tungsten carbide and the ball stems can quickly and easily be adjusted over a wide range of probe datuming angles. Each datum sphere is supplied with its own certificate, traceable to UKAS standards.

Explore variants below for spheres in four other diameters.

Note: datum ball fixing studs are not included in the kit.

View related products below to see fixing stud thread sizes and part numbers.


Kit components

Part numberDescriptionQuantity
A-1034-0002Ø25 mm datum ball (datum ball only)1
A-1034-0029Datum ball column1
M-1034-0013Datum ball base1
A-1042-148613.0 mm 'C' spanner1
A-1015-7958Datum ball storage box1
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

4 products found

Filter by


Ball diameter (mm)

12

19

Explore variants

4 products found

  • Datum ball kit - Ø1"  (fixing stud not included), tungsten carbide ball.
    Datum ball kit - Ø1" (fixing stud not included), tungsten carbide ball.
    Price available on request
    Part numberA-1034-0035
    Longer lead times may apply. Contact us for more information.
    Price available on request
  • Datum ball kit - Ø3/4"  (fixing stud not included), tungsten carbide ball.
    Datum ball kit - Ø3/4" (fixing stud not included), tungsten carbide ball.
    Price available on request
    Part numberA-1034-0031
    Longer lead times may apply. Contact us for more information.
    Price available on request
  • Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
    Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
    Price available on request
    Part numberA-1034-0028
    Longer lead times may apply. Contact us for more information.
    Price available on request
  • Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
    Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
    Price available on request
    Part numberA-1034-0027
    Longer lead times may apply. Contact us for more information.
    Price available on request

Kit components

Part numberDescriptionQuantity
A-1034-0002Ø25 mm datum ball (datum ball only)1
A-1034-0029Datum ball column1
M-1034-0013Datum ball base1
A-1042-148613.0 mm 'C' spanner1
A-1015-7958Datum ball storage box1

Related products

M6 datum ball fixing stud
Price available on request
M6 datum ball fixing stud
Part number: A-1034-0352
M8 datum ball fixing stud
Price available on request
M8 datum ball fixing stud
Part number: A-1034-0351
M10 datum ball fixing stud
Price available on request
M10 datum ball fixing stud
Part number: A-1034-0350
5/16-18" UNC datum ball fixing stud
Price available on request
5/16-18" UNC datum ball fixing stud
Part number: A-1034-0354
3/8-16" UNC datum ball fixing stud
Price available on request
3/8-16" UNC datum ball fixing stud
Part number: A-1034-0353
Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0028
Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0027
Datum ball kit - Ø3/4"  (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø3/4" (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0031
Datum ball kit - Ø1"  (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø1" (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0035
Ø12 mm datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø12 mm datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0005
Ø19 mm datum ball (datum ball and stem only) tungsten carbide ball
Price available on request
Ø19 mm datum ball (datum ball and stem only) tungsten carbide ball
Part number: A-1034-0023
Ø25 mm datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø25 mm datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0002
Ø3/4" datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø3/4" datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0032
Ø1" datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø1" datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0036
Datum ball two-way adaptor
Price available on request
Datum ball two-way adaptor
Part number: A-1034-0356
75 mm datum ball pillar extension with M10 thread
Price available on request
75 mm datum ball pillar extension with M10 thread
Part number: A-1034-0355