Skip to content
Sign in

Ship to 

bg.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all CMM
View all CMM

Datum ball two-way adaptor

Part number: A-1034-0356
Price available on request
Datum ball two-way adaptor - 1
Datum ball two-way adaptor - 2
Datum ball two-way adaptor - thumbnail 1
Datum ball two-way adaptor - thumbnail 2
Longer lead times may apply. Contact us for more information.
Quantity

The two-way adaptor allows two datum balls to be positioned horizontally to the datum ball's primary axis. Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to

Technical table

namevalue
Length (mm)23
Length (in)0.91

Description

The two-way adaptor allows two datum balls to be positioned horizontally to the datum ball's primary axis.

This capability may be required when calibrating star styli.


Equivalent to

  • Previous part number: M-1034-0042
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

75 mm datum ball pillar extension with M10 thread
Price available on request
75 mm datum ball pillar extension with M10 thread
Part number: A-1034-0355
Ø12 mm datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø12 mm datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0005
Ø19 mm datum ball (datum ball and stem only) tungsten carbide ball
Price available on request
Ø19 mm datum ball (datum ball and stem only) tungsten carbide ball
Part number: A-1034-0023
Ø25 mm datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø25 mm datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0002
Ø3/4" datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø3/4" datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0032
Ø1" datum ball (datum ball and stem only), tungsten carbide ball
Price available on request
Ø1" datum ball (datum ball and stem only), tungsten carbide ball
Part number: A-1034-0036
M6 datum ball fixing stud
Price available on request
M6 datum ball fixing stud
Part number: A-1034-0352
M8 datum ball fixing stud
Price available on request
M8 datum ball fixing stud
Part number: A-1034-0351
M10 datum ball fixing stud
Price available on request
M10 datum ball fixing stud
Part number: A-1034-0350
5/16-18" UNC datum ball fixing stud
Price available on request
5/16-18" UNC datum ball fixing stud
Part number: A-1034-0354
3/8-16" UNC datum ball fixing stud
Price available on request
3/8-16" UNC datum ball fixing stud
Part number: A-1034-0353
Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit, Ø12 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0028
Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit, Ø19 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0027
Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø25 mm (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0026
Datum ball kit - Ø3/4"  (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø3/4" (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0031
Datum ball kit - Ø1"  (fixing stud not included), tungsten carbide ball.
Price available on request
Datum ball kit - Ø1" (fixing stud not included), tungsten carbide ball.
Part number: A-1034-0035