Canada
Change location
Products and shipping options are based on your location.
Country
Language

MCR20 rack kit for automatic stylus changing with TP20 (includes 1 × standard force and 1 × low force modules)

Part number: A-1371-0267
$5,573.82
Longer lead times may apply. Contact us for more information.
Quantity

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants. The MCR20 is easil... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ports6

Description

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants. The MCR20 is easily mounted onto any CMM. Setting the MCR20 rack alignment and probe module changing co-ordinates requires minimal effort. The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long. The low force probe module is identified by a green cap. This probe module is designed for applications that require a low trigger force to measure workpiece deflection.

The recommended stylus limits for the low force probe module are:

  • Steel and carbide styli up to 30 mm long
  • No star or cranked styli

The recommended stylus limits for the standard force probe module are:

  • Straight styli up to 50 mm long
  • Star and cranked styli up to 20 mm offset

Kit components

Part numberDescriptionQuantity
A-1371-01631
A-1371-02701
A-1371-03921