Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all CMM racks and ports
View all CMM racks and ports

MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules

Part number: A-1371-0268
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - 1
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - 2
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - 3
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - 4
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - 5
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - 6
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - thumbnail 1
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - thumbnail 2
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - thumbnail 3
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - thumbnail 4
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - thumbnail 5
MCR20 rack kit for automatic stylus changing with TP20 - medium and low force modules - thumbnail 6
Longer lead times may apply. Contact us for more information.
Quantity

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants. The MCR20 is easil... Read more


Free shipping on orders over .
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Kit components

Technical table

namevalue
Ports6

Description

The MCR20 module changing rack is designed to securely store up to six TP20 probe modules for automatic changing, and to protect them from airborne contaminants. The MCR20 is easily mounted onto any CMM. Setting the MCR20 rack alignment and probe module changing co-ordinates requires minimal effort.

The medium force probe module is identified by a grey cap. This probe module is designed for applications where a higher trigger force than standard is required.

The recommended stylus limits for the medium force probe module are:

• Any stylus type up to 60 mm long

• Star and cranked styli up to 20 mm offset

The low force probe module is identified by a green cap. This probe module is designed for applications that require a low trigger force to measure workpiece deflection.

The recommended stylus limits for the low force probe module are:

• Steel and carbide styli up to 30 mm long

• No star or cranked styli


Includes:

  • 1 × MCR20 kit
  • 1 × medium force module
  • 1 × low force module

Kit components

Part numberDescriptionQuantity
A-1371-0163MCR20 rack kit for automatic stylus changing with TP20 - rack only1
A-1371-0271TP20 medium force module1
A-1371-0392TP20 low force module1

Kit components

Part numberDescriptionQuantity
A-1371-0163MCR20 rack kit for automatic stylus changing with TP20 - rack only1
A-1371-0271TP20 medium force module1
A-1371-0392TP20 low force module1

Related products

MCR20 rack kit for automatic stylus changing with TP20 - rack only
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - rack only
Part number: A-1371-0163
MCR20 rack kit for automatic stylus changing with TP20 - standard force module
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - standard force module
Part number: A-1371-0261
MCR20 rack kit for automatic stylus changing with TP20 - standard and medium force modules
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - standard and medium force modules
Part number: A-1371-0262
MCR20 rack kit for automatic stylus changing with TP20 - standard and extended force modules
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - standard and extended force modules
Part number: A-1371-0263
MCR20 rack kit for automatic stylus changing with TP20 - medium force module
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - medium force module
Part number: A-1371-0264
MCR20 rack kit for automatic stylus changing with TP20 - medium and extended force modules
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - medium and extended force modules
Part number: A-1371-0265
MCR20 rack kit for automatic stylus changing with TP20 - extended force module
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - extended force module
Part number: A-1371-0266
MCR20 rack kit for automatic stylus changing with TP20 - standard and low force modules
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - standard and low force modules
Part number: A-1371-0267
MCR20 rack kit for automatic stylus changing with TP20 - low force module
Price available on request
MCR20 rack kit for automatic stylus changing with TP20 - low force module
Part number: A-1371-1100