Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Styli adaptors
View all Styli adaptors

M4 stainless steel stylus crank, L 27.6 mm

Part number: A-5004-7606
$91.35
M4 stainless steel stylus crank, L 27.6 mm - 1
M4 stainless steel stylus crank, L 27.6 mm - 2
M4 stainless steel stylus crank, L 27.6 mm - thumbnail 1
M4 stainless steel stylus crank, L 27.6 mm - thumbnail 2
Stocked item - Dispatched between 2-3 working days.
Quantity

A stylus crank is used to offset the stylus.


Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Length (mm)27.6
Overall length (mm)27.6
Stem materialStainless steel
ThreadM4
To mountM4
Width (mm)5

Description

A stylus crank is used to offset the stylus.


Equivalent to

  • Previous part number: M-5000-7590

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

3 products found

Filter by


No filters available

Explore variants

3 products found

  • M4 stainless steel swivel adaptor, L 13.5 mm
    M4 stainless steel swivel adaptor, L 13.5 mm
    $76.13
    Part numberA-5004-7608
    Stocked item - Dispatched between 2-3 working days.
    $76.13
  • M4 swivel adaptor L1 10 mm L2 12.5 mm
    M4 swivel adaptor L1 10 mm L2 12.5 mm
    $76.13
    Part numberA-5004-7607
    Stocked item - Dispatched between 2-3 working days.
    $76.13
  • M4 stylus crank, L 21.9 mm
    M4 stylus crank, L 21.9 mm
    $86.78
    Part numberA-5004-7605
    Lead times can vary for this product. Contact us for more information.
    $86.78

Related products

M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm
$139.65
M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm
Part number: A-5003-4797
M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm
$147.00
M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm
Part number: A-5000-3709
M4 Ø6 mm ruby ball, ceramic stem, L 100 mm
$165.95
M4 Ø6 mm ruby ball, ceramic stem, L 100 mm
Part number: A-5000-3712
M4 10 mm swivel crash protection device, stainless steel
$7.61
M4 10 mm swivel crash protection device, stainless steel
Part number: A-5004-7604
M4 stylus crank, L 21.9 mm
$86.78
M4 stylus crank, L 21.9 mm
Part number: A-5004-7605