Canada
Change location
Products and shipping options are based on your location.
Country
Language

M4 swivel adaptor L1 10 mm L2 12.5 mm

Part number: A-5004-7607
$76.13
Quantity

A swivel adaptor allows the user to align the stylus in a variety of orientations.

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Crank angle (degree)90
Length 1 (mm)5
Length 2 (mm)10
To mountM4

Description

A swivel adaptor allows the user to align the stylus in a variety of orientations.

Equivalent to

  • Previous part number: M-5000-7591

Technical documentation

Technical document 1 (DOC)
Download