Canada
Change location
Products and shipping options are based on your location.
Country
Language

3.45 in soft tip tension clamp with 3.26 in post and 1/4-20 thread

Part number: R-CTT-375-325-20
$74.06
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging syste... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp typeSoft tip tension
Height (in)3.26
Length (in)3.45
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Tip width0.34
Width (in)0.75

Description

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download