Canada
Change location
Products and shipping options are based on your location.
Country
Language

36.2 mm soft tip tension clamp with 30.0 mm post and M8 thread

Part number: R-CTT-40-30-8
$41.27
Stocked item - Dispatched between 2-3 working days.
Quantity

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging syste... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)36.2
Clamp typeSoft tip tension
Clamp width (mm)7.6
Height (mm)30
MaterialAluminium
Measurement systemMetric
ThreadM8
Tip width3.9

Description

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download