Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø25.4 mm × 25.0 mm 303 stainless steel standoff adaptor with M6 bottom and 1/4-20 top thread

Part number: R-SA-20-6
$25.76
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff adaptor is used for mounting 1/4-20 components to an M6 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25.4
Diameter (in)1
Height (mm)25
Height (in)0.98
MaterialStainless steel
Measurement systemMultiple
ThreadM6
Top thread1/4-20

Description

This steel standoff adaptor is used for mounting 1/4-20 components to an M6 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.