Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø1.00 in × 1.00 in 303 stainless steel standoff adaptor with 1/4-20 bottom and M6 top thread

Part number: R-SA-6-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel standoff adaptor is used for mounting M6 components to an 1/4-20 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25.4
Diameter (in)1
Height (mm)25.4
Height (in)1
MaterialStainless steel
Measurement systemImperial
Thread1/4-20
Top threadM6
Warranty type1 year

Description

This steel standoff adaptor is used for mounting M6 components to an 1/4-20 base plate. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download