M6 basic vision set
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular... Read more
name | value |
---|---|
Application | Vision |
Measurement system | Metric |
Thread | M6 |
Renishaw component sets allow you to start fixturing quickly and easily. Our sets have carefully considered fixturing components for creating repeatable, fast, and precise modular fixtures.
As with our fixturing plates and metrology tables, component sets come in standard thread sizes of M4, M6, M8 and 1/4-20.
Each fixturing component set comes in a protective carry case for safe transportation and to provide storage.
Component sets are available in the following configurations: starter, basic, intermediate or professional.
You can further enhance your fixturing capabilities with a magnetic and/or standoff add-on set.
NOTE: Make sure that the acrylic plate and QuickLoad corner you select will fit your specific machine. Contact your local sales representative to discuss your requirements.
Enjoy a complimentary 12-month subscription to our innovative 3D modelling software, FixtureBuilder.
This offer is included with the purchase of every set.
Part number | Description | Quantity |
---|---|---|
R-S-610-6 | 3 | |
R-S-625-6 | 3 | |
R-S-95-6 | 3 | |
R-S-910-6 | 3 | |
R-S-920-6 | 3 | |
R-S-925-6 | 3 | |
R-S-1310-6 | 3 | |
R-S-1325-6 | 3 | |
R-SP-610-6 | 2 | |
R-SP-910-6 | 2 | |
R-CTT-40-30-6 | 2 | |
R-CWT-25-25-6 | 2 | |
R-CWT-50-50-6 | 2 | |
R-CP-6 | 1 | |
R-CSPS-1925-6 | 1 | |
R-RPS-6 | 4 | |
R-VC-7575-6 | 1 | |
R-AJ-13-6 | 1 | |
R-AS-45-6 | 1 | |
R-ASA-45-6 | 1 | |
R-TB-2025-6 | 1 |
11 products found
Part number | Description | Quantity |
---|---|---|
R-S-610-6 | Ø6.0 mm × 10.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-625-6 | Ø6.0 mm × 25.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-95-6 | Ø9.5 mm × 5.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-910-6 | Ø9.5 mm × 10.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-920-6 | Ø9.5 mm × 20.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-925-6 | Ø9.5 mm × 25.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-1310-6 | Ø12.7 mm × 10.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-S-1325-6 | Ø12.7 mm × 25.0 mm 303 stainless steel standoff with M6 thread | 3 |
R-SP-610-6 | Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread | 2 |
R-SP-910-6 | Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread | 2 |
R-CTT-40-30-6 | 36.2 mm soft tip tension clamp with 30.0 mm post and M6 thread | 2 |
R-CWT-25-25-6 | 31.3 mm soft tip spring wire clamp with 23.9 mm post and M6 thread | 2 |
R-CWT-50-50-6 | 49.7 mm soft tip spring wire clamp with 50.0 mm post and M6 thread | 2 |
R-CP-6 | M6 pusher clamp | 1 |
R-CSPS-1925-6 | Ø19.1 mm × 25.0 mm spring pusher standoff clamp with M6 thread | 1 |
R-RPS-6 | Ø9.5 mm x 10.0 mm 303 stainless steel resting pin with M6 thread | 4 |
R-VC-7575-6 | 82.6 mm x 82.6 mm corner viewer with M6 thread | 1 |
R-AJ-13-6 | Ø15.9 mm adjustable aluminium jack stand with M6 thread | 1 |
R-AS-45-6 | 44.5 mm long adjustable slide with M6 thread | 1 |
R-ASA-45-6 | 50.8 mm long adjustable acrylic slide with M6 thread | 1 |
R-TB-2025-6 | 20.0 mm × 20.0 mm × 70.0 mm tower block with M6 thread | 1 |