Skip to content
Sign in

Ship to 

Germany
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw GmbH. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Straight
View all Straight

M2 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm

Part number: A-5003-2287
€99.00
M2 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm - 1
M2 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm - 2
M2 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm - thumbnail 1
M2 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm - thumbnail 2
Stocked item - Dispatched between 2-3 working days.
Tiered pricing
QuantityPrice
1+€99.00
5+€94.05
10+€89.10
All prices ex VAT
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Ball diameter (mm)6
Centre stylifalse
Effective working length (mm)50
Holder materialStainless steel
Length (mm)50
Overall length (mm)50
Stem diameter (mm)3
Stem materialCarbon fibre
ThreadM2
Tip materialRuby

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. REVO recommended stylus, with RHS350 and RSH500 module.

Tightening tool recommended: A-5003-2300


Technical documentation

Technical document 1 (DOC)
Download

Related products

M2 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
€145.00
M2 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
Part number: A-5003-2291
M2 Ø6 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
€84.00
M2 Ø6 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
Part number: A-5003-4782
M2 Ø6 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm
€75.00
M2 Ø6 mm ruby ball, ceramic stem, L 30 mm, EWL 30 mm
Part number: A-5003-4780
M2 Ø6 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
€124.00
M2 Ø6 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
Part number: A-5003-4786
M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm
€77.00
M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm
Part number: A-5003-0470

Explore variants

14 products found

Filter by


Ball diameter (mm)

3

6


Effective working length (mm)

27.5

100


Length (mm)

30

100


Overall length (mm)

30

100


Stem diameter (mm)

2

3

Explore variants

14 products found

  • M2 Ø3 mm ruby ball, carbon fibre stem, L 50 mm, EWL 47 mm
    M2 Ø3 mm ruby ball, carbon fibre stem, L 50 mm, EWL 47 mm
    €165.00
    Part numberA-5003-9506
    Stocked item - Dispatched between 2-3 working days.
    €165.00
  • M2 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, EWL 27.5 mm
    M2 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, EWL 27.5 mm
    €105.00
    Part numberA-5003-7852
    Stocked item - Dispatched between 2-3 working days.
    €105.00
  • M2 Ø6 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
    M2 Ø6 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
    €124.00
    Part numberA-5003-4786
    Stocked item - Dispatched between 2-3 working days.
    €124.00
  • M2 Ø5 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
    M2 Ø5 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
    €120.00
    Part numberA-5003-4785
    Stocked item - Dispatched between 2-3 working days.
    €120.00
  • M2 Ø4 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
    M2 Ø4 mm ruby ball, carbon fibre stem, L 75 mm, EWL 75 mm
    €117.00
    Part numberA-5003-4784
    Stocked item - Dispatched between 2-3 working days.
    €117.00
  • M2 Ø6 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
    M2 Ø6 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
    €84.00
    Part numberA-5003-4782
    Lead times can vary for this product. Contact us for more information.
    €84.00
  • M2 Ø5 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
    M2 Ø5 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
    €82.00
    Part numberA-5003-4781
    Lead times can vary for this product. Contact us for more information.
    €82.00
  • M2 Ø4 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
    M2 Ø4 mm ruby ball, carbon fibre stem, L 30 mm, EWL 30 mm
    €79.00
    Part numberA-5003-4241
    Stocked item - Dispatched between 2-3 working days.
    €79.00
  • M2 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, EWL 37.5 mm
    M2 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, EWL 37.5 mm
    €135.00
    Part numberA-5003-3877
    Stocked item - Dispatched between 2-3 working days.
    €135.00
  • M2 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
    M2 Ø6 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
    €145.00
    Part numberA-5003-2291
    Stocked item - Dispatched between 2-3 working days.
    €145.00
  • M2 Ø5 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
    M2 Ø5 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
    €140.00
    Part numberA-5003-2290
    Stocked item - Dispatched between 2-3 working days.
    €140.00
  • M2 Ø4 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
    M2 Ø4 mm ruby ball, carbon fibre stem, L 100 mm, EWL 100 mm
    €134.00
    Part numberA-5003-2289
    Stocked item - Dispatched between 2-3 working days.
    €134.00
  • M2 Ø5 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm
    M2 Ø5 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm
    €96.00
    Part numberA-5003-2286
    Stocked item - Dispatched between 2-3 working days.
    €96.00
  • M2 Ø4 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm
    M2 Ø4 mm ruby ball, carbon fibre stem, L 50 mm, EWL 50 mm
    €92.00
    Part numberA-5003-2285
    Stocked item - Dispatched between 2-3 working days.
    €92.00