be.svg
Change location
Products and shipping options are based on your location.
Country
Language

TP20 extended force module

Part number: A-1371-0272
€1,070.00
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ForceExtended

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The extended force probe module is identified by a brown cap. Typically, this probe module will only be required with large stylus assemblies and where spurious triggers caused by machine vibration and acceleration preclude the use of either the standard or medium force probe modules.

The recommended stylus limits for the extended force probe module are:

  • Any stylus type up to 60 mm long
  • Star and cranked styli up to 20 mm offset

Technical documentation

Technical document 1 (CAD)
Download
Technical document 2 (CAD)
Download