be.svg
Change location
Products and shipping options are based on your location.
Country
Language

TP20 6-way probe module

Part number: A-1371-0419
€1,350.00
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The 6-way probe module is identified by a blue cap. This probe module is designed for 6-way operation where there is a requirement to measure in the –;Z direction, for example when measuring undercuts.

The recommended stylus limits for the 6-way probe module are:

  • Any stylus type up to 30 mm long
  • Star and cranked styli up to 10 mm offset

Technical documentation

Technical document 1 (CAD)
Download
Technical document 2 (CAD)
Download