be.svg
Change location
Products and shipping options are based on your location.
Country
Language

EM1 and EM2 standard force module kit

Part number: A-1371-0432
Price available on request
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

ForceStandard

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The EM1 and EM2 standard force probe modules are suited to the majority of applications that require an additional 50 mm or 75 mm of reach respectively.

The EM1 and EM2 standard force probe modules can be used with the following range of styli:

  • Straight styli up to 50 mm long
  • Star and cranked styli up to 20 mm offset

Kit components

Part numberDescriptionQuantity
A-1371-04301
A-1371-04311