be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M3 5-way stylus centre, L 13 mm

Part number: A-5000-7610
€50.40
Lead times can vary for this product. Contact us for more information.
Quantity

Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)10
MaterialStainless steel
Number of mountings5
Overall length (mm)13
ThreadM3

Description

Styli centres are designed to provide maximum probing flexibility with a single probe, allowing custom stylus configurations.

Equivalent to

  • Equivalent to Q-Mark part number: KM3-13.

Technical documentation

Technical document 1 (DOC)
Download