M4 Ø4 mm ruby ball, ceramic stem, L 50 mm, EWL 33.5 mm
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offe... Read more
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offe... Read more
| name | value |
|---|---|
| Ball diameter (mm) | 4 |
| Centre styli | false |
| Effective working length (mm) | 33.5 |
| Holder material | Stainless steel |
| Overall length (mm) | 50 |
| Stem diameter (mm) | 3 |
| Stem material | Ceramic |
| Thread | M4 |
| Tip material | Ruby |
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.
37 products found
37 products found