be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 silver steel crash protection device, L 15.2 mm

Part number: A-5003-0661
€9.60
Lead times can vary for this product. Contact us for more information.
Quantity

Break stems are designed to offer extra protection for tool setting probes and cutting tools in the event of a crash.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Overall length (mm)15.2
Stem diameter (mm)3.95
Stem materialSilver steel
ThreadM4
To mountM4

Description

Break stems are designed to offer extra protection for tool setting probes and cutting tools in the event of a crash.

Technical documentation

Technical document 1 (DOC)
Download