be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø38.1 mm adjustable steel jack stand with M8 thread

Part number: R-AJS-35-8
€95.60
Made to order - Typically a 4-6 week lead time.
Quantity

This adjustable jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)19.5
Diameter (mm)38.1
Height (mm)65
MaterialSteel
Measurement systemMetric
ThreadM8

Description

This adjustable jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.