be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø9.5 mm adjustable aluminium jack stand with M4 thread

Part number: R-AJ-9-4
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This adjustable aluminium jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs, the Equator™ gauging system, and vision... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)5
Diameter (mm)9.5
Height (mm)19.3
MaterialAluminium
Measurement systemMetric
ThreadM4

Description

This adjustable aluminium jack stand allows for variable heights and locking the workpiece into position. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download