be.svg
Change location
Products and shipping options are based on your location.
Country
Language

1.37 in long adjustable slide with 1/4-20 thread

Part number: R-AS-1-20
Price available on request
Quantity

This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate. It is recommended for use on CMMs, the Equator™ gauging system, and vis... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Height (in)0.25
Length (in)1.37
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Warranty type1 year
Width (in)0.63

Description

This adjustable aluminium slide is ideal for placing fixturing components between threads on the base plate. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Equivalent to

  • Replacement for old R&R part number: AS-1-20

Technical documentation

Technical document 1 (DOC)
Download