be.svg
Change location
Products and shipping options are based on your location.
Country
Language

30.1 mm long adjustable slide with M4 thread

Part number: R-AS-30-4
€31.50
Quantity

This adjustable aluminium slide is ideal for placing fixturing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs,... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Height (mm)5
Length (mm)30.1
MaterialAluminium
Measurement systemMetric
Slot (mm)9.3
ThreadM4
Warranty type1 year
Width (mm)12.7

Description

This adjustable aluminium slide is ideal for placing fixturing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap and thumb screws.

Technical documentation

Technical document 1 (DOC)
Download