be.svg
Change location
Products and shipping options are based on your location.
Country
Language

44.5 mm long adjustable slide with M8 thread

Part number: R-AS-45-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs and the Equ... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Height (mm)10
Length (mm)44.5
MaterialAluminium
Measurement systemMetric
Slot (mm)12.9
ThreadM8
Width (mm)20

Description

This adjustable aluminium slide is ideal for placing components in between holes on the plate and can be used for locating workpieces. It is recommended for use on CMMs and the Equator™ gauging system.

Note: Included: socket head cap and thumb screws.

Technical documentation

Technical document 1 (DOC)
Download