be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø12.0 mm × 10.0 mm spring pusher standoff clamp with M4 thread

Part number: R-CSPS-1210-4
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

The spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clampin... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)12
Fixture typeSpring clamp
Height (mm)10
MaterialAluminium
Measurement systemMetric
Pin height (mm)4
ThreadM4
Warranty type1 year

Description

The spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clamping on circular components. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download