be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø19.1 mm × 25.0 mm spring pusher standoff clamp with M6 thread

Part number: R-CSPS-1925-6
€65.00
Made to order - Typically a 4-6 week lead time.
Quantity

This spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clampi... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)19.1
Fixture typeSpring clamp
Height (mm)25
MaterialSteel
Measurement systemMetric
Pusher height (mm)10.7
ThreadM6

Description

This spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clamping on circular components. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

3 products found

Explore variants