M4 micro vice clamp with base
This micro vice clamp with base is used for holding small workpieces. The jaws have a V notch for holding cylindrical and tubular workpieces. It is recommended for use on CMMs, the... Read more
This micro vice clamp with base is used for holding small workpieces. The jaws have a V notch for holding cylindrical and tubular workpieces. It is recommended for use on CMMs, the... Read more
name | value |
---|---|
Adjustable (mm) | 13 |
Clamp type | Vice |
Height (mm) | 35.1 |
Length (mm) | 51.5 |
Material | Aluminium |
Measurement system | Metric |
Slot (mm) | 15 |
Thread | M4 |
Width (mm) | 16 |
This micro vice clamp with base is used for holding small workpieces. The jaws have a V notch for holding cylindrical and tubular workpieces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
Note: Includes socket head cap screws and washers
2 products found
2 products found