be.svg
Change location
Products and shipping options are based on your location.
Country
Language

1.43 in tension clamp with 2.76 in post and 1/-20 thread

Part number: R-CT-160-275-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp typeTension
Height (in)2.76
Length (in)1.43
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Tip width0.15
Width (in)0.3

Description

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download