be.svg
Change location
Products and shipping options are based on your location.
Country
Language

87.7 mm tension clamp with 82.8 mm post and M6 thread

Part number: R-CT-95-83-6
€55.00
Quantity

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)87.7
Clamp typeTension
Clamp width (mm)19
Height (mm)82.8
MaterialAluminium
Measurement systemMetric
ThreadM6
Tip width8.6
Warranty type1 year

Description

This tension clamp is used for the quick and easy clamping of parts onto CMM, Equator™, vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download