be.svg
Change location
Products and shipping options are based on your location.
Country
Language

1.42 in soft tip tension clamp with 2.76 in post and 1/4-20 thread

Part number: R-CTT-160-275-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, the Equator™ gauging system,... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp typeSoft tip tension
Height (in)2.76
Length (in)1.42
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Tip width0.15
Warranty type1 year
Width (in)0.3

Description

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download