be.svg
Change location
Products and shipping options are based on your location.
Country
Language

87.7 mm soft tip tension clamp with 82.8 mm post and M6 thread

Part number: R-CTT-95-83-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, the Equator™ gauging system,... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)87.7
Clamp typeSoft tip tension
Clamp width (mm)19
Height (mm)82.8
MaterialAluminium
Measurement systemMetric
ThreadM6
Tip width8.6
Warranty type1 year

Description

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download