be.svg
Change location
Products and shipping options are based on your location.
Country
Language

2.26 in soft tip tension clamp with 2.76 in post and 1/4-20 thread

Part number: R-CTT-250-275-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging syste... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp typeSoft tip tension
Height (in)2.76
Length (in)2.26
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Tip width0.21
Width (in)0.5

Description

This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download