be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø32.0 mm × 25.0 mm V magnet with M6 thread

Part number: R-MV-32-6
€120.00
Made to order - Typically a 4-6 week lead time.
Quantity

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)32
Height (mm)25
Magnet typeV-magnet
MaterialMagnet
Measurement systemMetric
ThreadM6

Description

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download