be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Ø0.75 in × 1.00 in V magnet with 1/4-20 thread

Part number: R-MV-75-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (in)0.75
Height (in)1
Magnet typeMagnet
MaterialMagnet
Measurement systemImperial
Thread1/4-20

Description

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download