Skip to content
Sign in

Ship to 

be.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery
  1. View all Fixturing magnets
View all Fixturing magnets

Ø32.0 mm × 25.0 mm V magnet with M8 thread

Part number: R-MV-32-8
€120.00
Ø32.0 mm × 25.0 mm V magnet with M8 thread - 1
High demand item. New stock expected soon.
Quantity

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.


Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)32
Height (mm)25
Magnet typeV-magnet
MaterialMagnet
Measurement systemMetric
ThreadM8

Description

This V magnet is ideal for holding ferrous cylindrical workpieces and tubing. It is recommended for use on CMMs and the Equator™ gauging system.


Technical documentation

Technical document 1 (DOC)
Download

Related products

Ø25.0 mm × 25.0 mm V magnet with M8 thread
Price available on request
Ø25.0 mm × 25.0 mm V magnet with M8 thread
Part number: R-MV-25-8
Ø25.0 mm × 25.0 mm V magnet with M6 thread
Price available on request
Ø25.0 mm × 25.0 mm V magnet with M6 thread
Part number: R-MV-25-6
Ø32.0 mm × 25.0 mm V magnet with M6 thread
€120.00
Ø32.0 mm × 25.0 mm V magnet with M6 thread
Part number: R-MV-32-6

Explore variants

11 products found

Filter by


Magnet type
  • (4)
  • (7)

Thread
  • (4)
  • (4)
  • (3)

Explore variants

11 products found

  • Ø0.75 in × 1.00 in V magnet with 1/4-20 thread
    Ø0.75 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-75-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.50 in × 1.00 in V magnet with 1/4-20 thread
    Ø0.50 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-50-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø32.0 mm × 25.0 mm V magnet with M6 thread
    Ø32.0 mm × 25.0 mm V magnet with M6 thread
    €120.00
    Part numberR-MV-32-6
    High demand item. New stock expected soon.
    €120.00
  • Ø25.0 mm × 25.0 mm V magnet with M8 thread
    Ø25.0 mm × 25.0 mm V magnet with M8 thread
    Price available on request
    Part numberR-MV-25-8
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø25.0 mm × 25.0 mm V magnet with M6 thread
    Ø25.0 mm × 25.0 mm V magnet with M6 thread
    Price available on request
    Part numberR-MV-25-6
    Stocked item - Dispatched between 2-3 working days.
    Price available on request
  • Ø19.1 mm × 25.0 mm V magnet with M8 thread
    Ø19.1 mm × 25.0 mm V magnet with M8 thread
    €92.00
    Part numberR-MV-19-8
    Stocked item - Dispatched between 2-3 working days.
    €92.00
  • Ø19.1 mm × 25.0 mm V magnet with M6 thread
    Ø19.1 mm × 25.0 mm V magnet with M6 thread
    €92.00
    Part numberR-MV-19-6
    High demand item. New stock expected soon.
    €92.00
  • Ø13.0 mm × 25.0 mm V magnet with M8 thread
    Ø13.0 mm × 25.0 mm V magnet with M8 thread
    €70.00
    Part numberR-MV-13-8
    Stocked item - Dispatched between 2-3 working days.
    €70.00
  • Ø13.0 mm × 25.0 mm V magnet with M6 thread
    Ø13.0 mm × 25.0 mm V magnet with M6 thread
    €70.00
    Part numberR-MV-13-6
    Stocked item - Dispatched between 2-3 working days.
    €70.00
  • Ø1.25 in × 1.00 in V magnet with 1/4-20 thread
    Ø1.25 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-125-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø1.00 in × 1.00 in V magnet with 1/4-20 thread
    Ø1.00 in × 1.00 in V magnet with 1/4-20 thread
    Price available on request
    Part numberR-MV-1-20
    High demand item. New stock expected soon.
    Price available on request