be.svg
Change location
Products and shipping options are based on your location.
Country
Language

25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M4 thread

Part number: R-PCA-135075-10-4
€179.00
Made to order - Typically a 4-6 week lead time.
Quantity

This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recom... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable angle (degree)160
Height (mm)25.4
Length (mm)76.2
MaterialAluminium
Measurement systemMetric
ThreadM4
Width (mm)50.8

Description

This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap screws and washers.

Technical documentation

Technical document 1 (DOC)
Download