be.svg
Change location
Products and shipping options are based on your location.
Country
Language

1.00 in × 2.00 in × 3.00 in adjustable angle plate with 1/4-20 thread

Part number: R-PCA-5023-50-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recom... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable angle (degree)160
Diameter (in)0
Height (in)1
Length (in)3
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Width (in)2

Description

This adjustable angle plate is ideal for holding components at an angle. It can be adjustable up to 160° and has a hard anodised coating, to resist wear and scratching. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Note: Included: socket head cap screws and washers.

Equivalent to

  • Replacement for old R&R part number: PCA-5023-50-20p>

Technical documentation

Technical document 1 (DOC)
Download