be.svg
Change location
Products and shipping options are based on your location.
Country
Language

25.4 mm × 50.8mm × 76.2 mm adjustable angle plate with M8 thread

Part number: R-PCA-135075-15-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Ideal for holding components on any angle. The angle plate is adjustable over 160° and can be set into fixed positions vertically or horizontally. This component is made from anodi... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable angle (degree)160
Height (mm)25.4
Length (mm)76.2
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)50.8

Description

Ideal for holding components on any angle. The angle plate is adjustable over 160° and can be set into fixed positions vertically or horizontally. This component is made from anodised aluminium.