Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø25.0 mm × 19.0 mm aluminium resting cone with M6 thread

Part number: R-RCA-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)25
Fixture typeCone
Height (mm)19
MaterialAluminium
Measurement systemMetric
ThreadM6

Description

This aluminium cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download