Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø15.9 mm x 12.7 mm steel resting cone with M8 thread

Part number: R-RCS-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)15.9
Fixture typeCone
Height (mm)12.7
MaterialSteel
ThreadM8
Warranty type1 year

Description

This steel cone is ideal for resting or locating workpieces with a single point of contact. It is recommended for use on CMMs and the Equator™ gauging system.

Technical documentation

Technical document 1 (DOC)
Download