Canada
Change location
Products and shipping options are based on your location.
Country
Language

Ø16.0 mm × 13.0 mm Polyoxymethylene (POM) resting cone with M6 thread

Part number: R-RCD-6
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface. It is recommended for use on CMMs, th... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Diameter (mm)16
Fixture typeCone
Height (mm)13
MaterialPolyoxymethylene (POM)
Measurement systemMetric
ThreadM6
Warranty type1 year

Description

This Polyoxymethylene (POM) cone is ideal for resting or locating workpieces with a single point of contact and without marking their surface. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download

Explore variants

15 products found

Explore variants