Canada
Change location
Products and shipping options are based on your location.
Country
Language

1.00 in × 1.00 in × 12.00 in tower (4 sides, 1 row) with 1/4-20 thread

Part number: R-T-112-20
$250.43
Stocked item - Dispatched between 2-3 working days.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes spaced at 0.50 inch intervals and is recommended for use on CMMs and... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (in)5
Height (in)12
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows22
Tower width (mm)1
Tower width (in)1
Warranty type1 year

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes spaced at 0.50 inch intervals and is recommended for use on CMMs and the Equator™ gauging system.

Note: Includes socket cap head screws

Equivalent to

  • Replacement for old R&R part number: T-112-20

Technical documentation

Technical document 1 (DOC)
Download