Canada
Change location
Products and shipping options are based on your location.
Country
Language

2.00 in × 1.50 in × 12.00 in tower (4 sides, 2 rows) with 1/4-20 thread

Part number: R-T-1512-20
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems. Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (in)6
Height (in)12
MaterialAluminium
Measurement systemImperial
Thread1/4-20
Threaded rows2
Tower width (in)1.5

Description

This tower is used to fixture large workpieces or to hold a workpiece vertically. It has 1/4-20 threaded holes and is recommended for use on CMM and Equator™ gauging systems.

Note: Includes socket cap head screws.